25DTC-ACT Add-on Plate for Power Poles
25DTC-ACT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
25DTP Kit with 8'' (203mm) hole cut cover and mounting adapter. Accepts Wiremold Open System communications modules.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776524529 | ||
Country Of Origin | United States | ||
Standard | cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC |
Dimensions
Product Width US | 2.25 in | ||
Product Length US | 8.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E53857 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Brochure
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there an insert/adapter that will allow me to install Commscope UNJ-600 jacks?
Hello,
The 25DTC-ACT will accept (3) CM2-U2ATT modules for use with the Commscope/Systimax UNJ series. Using (3) modules will provide (6) ports.
Date published: 2023-11-02
Bazaarvoice SAP Hybris Integration Version 2.8.1