text.skipToContent text.skipToNavigation

30TP-412V - 30TP Series Steel Tele-Power Pole

30TP-412V Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment pole (one power, one communication with cross over below power devices). Nominal material thickness .040'' (1.0mm). Length 12'5'' (3.8m). Maximum ceiling height 12'5'' (3.8m). Factory wired with two specification grade 20A 125V duplex receptacles. Mounting hardware, entrance end fitting and ceiling trim plate furnished.

Color Ivory
Length 12.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add power receptacles or devices to existing modular Tele-Power Poles. Includes one receptacle mounting bracket.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776046441
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.75 in
Product Height US 149.86 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will a Panduit CFFPL4 furniture bezel fit the rectangular Knock out?

Asked by: Richard
Hello, The Panduit furniture bezel appears to not be compatible with the knockout on our plate. Two 30TC-CVR communication plates are installed on each pole. The rectangular knockout on each cover accepts modular furniture bezels. The rectangular knockout size measures 2.70" x 1.38". Please check with Panduit to get the appropriate furniture bezel size that'll fit the knockout size on our plate. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-03-12

I have a 30TP-4V power pole and I am missing the bottom plate and bracket to tie the pole to the ceiling grid. Can I buy these pieces?

Asked by: Philip Bourgeois
Hi, 30TP-AP would contain the ceiling hardware. If you are also looking for the bottom "boot" for the base of the pole that is part number E30-212. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-05

What RJ45 jacks fit into the knockouts that exist in the 30TP-4wh?

Asked by: Bruce
Hello Bruce, Standard keystone style jacks from most manufacturers fit the smaller knockouts on the communication plate. The rectangular knockout on the same plate fits a modular furniture bezel. Knockout size for the modular furniture bezel measures 2.70" x 1.38". Thank you
Answered by: Wiremold Tech Support
Date published: 2023-05-25

Is there a fitting or specific pole to use for furniture feed applications?

Asked by: Jim
Hi Jim, You can use a blank pole and field punch KO's for a furniture feed. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-05-08

I want to use the power pole between two tables. Is the height of the receptacles adjustable and can they be installed on both sides of the power pole?

Asked by: Sparkinator
Hello, The 30TC-4 blank pole can be used to place receptacles at the needed height, and both sides can be used for power as long as there is no data/communication in the pole. You will also need 30TP-B add on plates and an additional V3010C entrance fitting. Here is a link to the cutsheet: https://legrand.webdamdb.com/directdownload.php?ti=55656446&tok=UQ8TPT/C1a/k33I8z5T7gQRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-04-14

Does the Service pole need to install to floor and decking above or just to the ceiling tile? Does it come with the ceiling trim?

Asked by: Y Santoyo
Hello, The power poles are mounted floor to ceiling, they attach to the ceiling grid, they do not need to go all the way up to the slab above the grid ceiling. All power poles include ceiling trim plates within their accessory packs.
Answered by: Wiremold Tech Support
Date published: 2022-09-20

Do the 15A receptacles come with the pole? Can they be swapped out for L6-20R's or L6-30R's?

Asked by: Buttmarv
The 30TP-4V poles come with (2) 20A, 120V duplex receptacles. Those can be replaced by L6-20R and L6-30R receptacles using a 30TP-J cover for each 20A or 30A locking device. The new receptacles will be mounted to the existing device brackets that hold the factory-wired duplexes. The 25DTP series poles also come with (2) 20A, 120V duplexes, but the duplexes cannot be replaced by 20A and/or 30A locking devices.
Answered by: Wiremold Tech Support
Date published: 2023-04-14

Can any Tele-Power Poles be bottom fed?

Asked by: Chad08
Hello Chad08, The smaller poles do not have bottom feed knockouts to allow wiring to be fed from below. However, the Vista Column does have bottom feed knockouts to allow for this option. Please reference the attached link to the Vista cutsheet. https://legrand.webdamdb.com/directdownload.php?ti=55654434&tok=Pwbcfef50lWhLXm921GJDQRR Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-04-14
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_30TP-412V, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT