text.skipToContent text.skipToNavigation

30TP-4V3S2 - 30TP Series Steel Tele-Power Pole

30TP-4V3S2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment pole (one power, one communication with cross over below power devices). Nominal material thickness .040'' (1.0mm). Length 10'5'' (3.2m). Two 20A 125V duplex receptacles. One Ortronics Series II adapter. One Ortronics Series II dual Cat 5e insert, two blank inserts and labeling supplies. Maximum ceiling height 10'5'' (3.2m).

Color Ivory
Length 10.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add power receptacles or devices to existing modular Tele-Power Poles. Includes one receptacle mounting bracket.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776058826
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;