text.skipToContent text.skipToNavigation

30TP Series Rectangular Device Cover

30TP-L Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rectangular faceplate to accommodate Sentrex surge receptacle, GFCI and other decorator style devices. G3007C Device Bracket included. Ivory finish.

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extensive inventory guarantees same day shipping.
  • Call, chat, email or meet for expert optical connectivity support.
  • 98% On-Time Delivery Rate
  • Full Service Technical Support

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776046588
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will the 30TP-L work with blank aluminum poles? AMTC-4 I need to add CAT 6 data jacks., and phone. Preferably the snap in type that work with decora size device plates. Leviton 41642 for example

Asked by: Eric Bjork
The 30TP-L will not work, however AMTC-4 the pole comes with the AMTC-CVR for individual keystone jacks. Additional AMTC-CVR or AMTC-ACT covers can be added if needed, but neither has a decora opening. We also offer CM2 modules that fit into the AMTC-ACT. Please visit the following for additional information: https://legrand.webdamdb.com/directdownload.php?ti=55661429&tok=H/4kucRQ8tiIXKe2UklIKARR https://legrand.webdamdb.com/directdownload.php?ti=55653271&tok=6sp0ZBsiLmjYiD5H7ifgVARR
Answered by: Wiremold Tech Support
Date published: 2023-02-10
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_30TP-L, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT