text.skipToContent text.skipToNavigation

25DTC-E5 - 25DTC Series Blank Steel Tele-Power Pole Extender

25DTC-E5 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

25DTP Series 5' Pole Extenders in Ivory is a two-compartment extender that mounts onto existing 25DTP or 25DTC Series poles. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole.

Color None
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple color options. Available in four aesthetic colors: white, black, ivory, and gray.
  • Pole extenders combine quick installation with easy job-site handling. These new extenders accommodate a variety of ceiling heights, can ship UPS or air freight for quick & reliable delivery.

Specifications

General Info
Product Line Wiremold
UPC Number 786776172546
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Length US 5.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you use add 2- 25DTC-E5 extenders to a 25DTC-415 pole to extend it to 25ft in height

Asked by: Bear
Hi Bear, Yes, a maximum of (2) 25DTC-E5 extenders can be added to a single pole. The tallest allowable height is 25' using a 15' pole.
Answered by: Wiremold Tech Support
Date published: 2021-05-03
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_25DTC-E5, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT