text.skipToContent text.skipToNavigation

400/800/2300/2300D One-Gang Device Box Fitting

2347-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One-gang. For standard switches and devices. Base has rectangular KO. Accepts industry standard faceplates for switch and communication devices.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-gang. For standard switches and devices. Base has rectangular KO. Accepts industry standard faceplates for switch and communication devices.

Specifications

General Info
Product Line Wiremold
UPC Number 786776523553
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
Type Raceway
Dimensions
Product Width US 3.0 in
Product Depth US 1.375 in
Product Length US 4.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this have knockouts for cordmate iii raceway?

Asked by: Rex
Rex, No it does not. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-02-26

I'm considering using the Wiremold 800 series raceway and gang boxes in a sunroom. Are these items UV stable? Will they turn yellow/brown when exposed to sun light? Thank you

Asked by: Joel
Hello, Our nonmetallic raceways are not UV rated. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-27
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_2347-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT