text.skipToContent text.skipToNavigation

400/800/2300/2300D One-Gang Extra Deep Device Box Fitting

2344-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One-gang. Base has rectangular KO. Accepts industry standard faceplates for switch and communication devices. NOTE: All boxes have combination twistouts for 400BAC, 800BAC, and 2300BAC on all four sides.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-gang. Base has rectangular KO. Accepts industry standard faceplates for switch and communication devices. NOTE: All boxes have combination twistouts for 400BAC, 800BAC, and 2300BAC on all four sides.

Specifications

General Info
Product Line Wiremold
UPC Number 786776523539
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
Type Raceway
Dimensions
Product Width US 3.0 in
Product Depth US 2.75 in
Product Length US 4.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;