text.skipToContent text.skipToNavigation

400/800/2300/2300D Two-Gang Deep Divided Device Box Fitting

2344SD-2A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Divided two-gang box for use with 2300D Series Divided Raceway. Provides the ability to have both power and low voltage at a single point of use. Utilizes 5507 Series faceplates, as well as Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series inserts. NOTE: CM-EPLA End Plates are required when using Wiremold CM2 communication modules and Pass and Seymour Activate Series inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack modules, use 5507-4TJ or 5507-6TJ Faceplates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Divided two-gang box for use with 2300D Series Divided Raceway. Provides the ability to have both power and low voltage at a single point of use. Utilizes 5507 Series faceplates, as well as Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series inserts. NOTE: CM-EPLA End Plates are required when using Wiremold CM2 communication modules and Pass and Seymour Activate Series inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack modules, use 5507-4TJ or 5507-6TJ Faceplates.

Specifications

General Info
Product Line Wiremold
UPC Number 786776067965
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
Type Raceway
Dimensions
Product Width US 4.875 in
Product Depth US 2.25 in
Product Length US 4.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;