text.skipToContent text.skipToNavigation

5400 Device Bracket Fitting

5450WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For mounting power and communication devices in-line with 5400 Series Raceway. Utilizes 5507 Series Faceplates, Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series Inserts. For faceplate options, see 5507 Series Faceplates. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour Activate inserts. S2-EPL End Plates are required when using Ortronics Series II Inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For mounting power and communication devices in-line with 5400 Series Raceway. Utilizes 5507 Series Faceplates, Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series Inserts. For faceplate options, see 5507 Series Faceplates. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour Activate inserts. S2-EPL End Plates are required when using Ortronics Series II Inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.

Specifications

General Info
Product Line Wiremold
UPC Number 786776059120
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Width US 5.2 in
Product Height US 0.7 in
Product Length US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;