text.skipToContent text.skipToNavigation

5500 Dual RJ11/RJ45 Connector Faceplate Fitting

5507RJ Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For mounting one or two keystone device modules. Has one opening and one KO.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For mounting one or two keystone device modules. Has one opening and one KO.

Specifications

General Info
Product Line Wiremold
UPC Number 786776036916
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Width US 1.875 in
Product Length US 4.224 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What jacks fit this plate?

Asked by: Brandon
Hello Brandon, 5507RJ is made to accept keystone jacks from most manufacturer's. If you'd like to confirm whether a specific manufacturers jack will fit this plate please call us direct. We can be reached at 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-07-07

This product is compatible with the internal communication plate (RFBA6A)?

Asked by: Iván Muñoz
Hello, The 5507 faceplates are not compatible with the RFBA6A. However, the RFBA6A includes adapters for four data ports. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-01-11
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_5507RJ, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT