text.skipToContent text.skipToNavigation

CordMate Cord Channel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold CordMate Cord Cover Kit is the quick, easy way to conceal a single cord or cable. Its stylish design complements most interior decors and is great for concealing lamp and extension cords as well as phone cables. The kit comes 9 ft. of channel and multiple fittings so you have everything you need to complete an average project in your home or office.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Streamlined: to blend with any décor.
  • Great for Concealing and Cord Organizing: conceal phone wires, cables, cords and speaker cable.
  • Self-adhesive backing: simple to install on a baseboard or wall.
  • Perfect for family rooms or bedrooms.
  • Easily organize cords and cables.
  • Paintable.
  • This product meets the material restrictions of RoHS.Tools needed for installation:
  • Tape measure
  • Fine tooth hacksaw

Specifications

General Info
Product Line Wiremold
UPC Number 086698841279
Country Of Origin United States
Application Sector Residential
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What type of plastic are the channel, elbows, and couplings made of?

Asked by: Lindsay
Hello. These components are all made of PVC material. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-04-01

Does the Cordmate II need to be primed before paint?

Asked by: Jeff P.
Even though primer is not a necessary element when painting plastic or steel raceways, better results are achieved when using it. To paint a plastic raceway, it is not necessary to sand before painting. Just apply the primer and then paint using only latex-based paint.
Answered by: Wiremold Tech Support
Date published: 2024-01-09

Is this product UV stable ?

Asked by: Scott
Scott, There is no UV rating for this product. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-12-26

How do you open the channel

Asked by: Wandalane
Hello, Please reference the Article link below from our website. I'd also like to add that a second flat head screwdriver may also help once you get the cover partially open using the first screwdriver. https://legrand.my.site.com/knowledgebase/s/article/Raceways-How-to-separate-the-cover-from-the-base-on-Wiremold-non-metallic-PVC-raceways Thank you
Answered by: Wiremold Tech Support
Date published: 2023-12-12

This kit was super easy to use.  We purchased the cordmate c100/c110 in black and need one more flat elbow.  Are we able to purchase additional connectors? 

Asked by: Lisa S
Hi Lisa, We appreciate the feedback! The C100/C110 kits are available in the white finish only. We do offer a C210BK and C310BK (larger) cord cover kits which are available in a black finish. If those might be the ones you have instead then you can reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support for assistance with replacement parts. You can also email us with pictures to help identify what you might have at technical.support@legrand.us. Thank you.
Answered by: Wiremold Tech Support
Date published: 2022-09-12

I've got several of these in my home, adhered to semi gloss trim and to flat painted walls. All of them have let loose. Do you make anything that could help nail these up instead of using adhesive?

Asked by: Jeremy
Hello Jeremy, Overall product width measures 1/2" and the cover is very rigid which would make it difficult to open the cover in order to fasten screws through the base. We'd like to discuss alternate options with you direct. Please call us at your earliest convenience. We can be reached at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Our office hours are 8:00am - 5:00pm Monday thru Friday. We look forward to hearing from you soon.
Answered by: Wiremold Tech Support
Date published: 2023-07-01

Hi.  There's an L cap for corners, but is there a T cap for a junction?

Asked by: Jack
A specific tee fitting is not available for this particular series.
Answered by: Wiremold Tech Support
Date published: 2022-06-06

Can you use CordMate at a worksite to conceal a TV cord? Is it not a violation of the NEC's requirement that you not attach flexible cords to building surfaces once you stick it to the building with the cord inside?

Asked by: Mary
The use of the C100 CordMate product to cover a TV cord attached to the wall would be at the discretion of the local AHJ. The CordMate product is a cord cover. The use of cord covers is not addressed in the NEC or CEC. The NEC states that flexible cable is not to be attached to building surfaces, but does not address the permanency of the "attachment".
Answered by: Wiremold Tech Support
Date published: 2023-12-24
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_C100, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT