text.skipToContent text.skipToNavigation

Corduct 15' Overfloor Cord Protector, Ivory

CDI-15 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Corduct Cord Protector conceals wires and cords while creating a smooth, trip-free surface. Applies to any flooring surface with pressure-sensitive tape (included with product). Organize and hide cords and cables easily. Cuts to any length with scissors or utility knife.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conceals wires and cords: creates a smooth, trip-free surface.
  • Applies to any flooring surface: pressure sensitive tap included with product.
  • Cuts to any length: with scissors or utility knife.
  • This product meets the material restrictions of RoHS. Tools needed for installation:
  • Tape measure
  • Scissors

Specifications

General Info
Product Line Wiremold
UPC Number 086698870156
Country Of Origin United States
Application Sector Residential
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you remove the tape from the floor once the cord protector is no longer needed?

Asked by: dcp5
Hello dcp5, Removing the tape from the floor will depend on the floor type. A local hardware store could help determine the best method for adhesive removal based on floor type. Feel free to also reach out to us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support. Thank you,
Answered by: Wiremold Tech Support
Date published: 2021-11-09
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CDI-15, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT