text.skipToContent text.skipToNavigation

NM2000 Sure-Snap Deep Device Box Fitting

NM2048 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cover snaps onto base - no screws required. Cover has twistouts on all sides. Rectangular KO in base for extenstion to wall box. Used with 2700, 2800, 2900 and NM2000 Series Raceways. 4 3/4'' L x 3'' W x 1 3/4'' D (121mm L x 76mm W x 44mm D). 1-Gang.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover snaps onto base - no screws required. Cover has twistouts on all sides. Rectangular KO in base for extenstion to wall box. Used with 2700, 2800, 2900 and NM2000 Series Raceways. 4 3/4'' L x 3'' W x 1 3/4'' D (121mm L x 76mm W x 44mm D). 1-Gang.

Specifications

General Info
Product Line Wiremold
UPC Number 786776519945
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC.
Type Raceway
Dimensions
Product Width US 3.0 in
Product Depth US 1.75 in
Product Length US 4.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How to separate base PVC from cover?

Asked by: mike
Hello Mike, Please either click the link below or copy and paste the link into your web browser and follow the instructions detailed in the Article. https://legrand.my.site.com/knowledgebase/s/article/Raceways-On-wall-nonmetallic-device-box-cover-removal Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-02-06

what is the part number for a shallow box ?

Asked by: kirk
Hello, The NM2048 is the shallowest option available in that series. The NM2044 is the deep version which is 2 3/4" deep, and the NM2048 is the shallower option at 1 3/4" depth.
Answered by: Wiremold Tech Support
Date published: 2022-11-03
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NM2048, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT