text.skipToContent text.skipToNavigation

Uniduct 2900 Series One-Piece Latching Raceway Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Uniduct Nonmetallic Latching Raceway System is a one-piece, single channel design, ideally suited to route and protect fiber optic, UTP, and other low-voltage (50V or less) cables in an easy to install and aesthetically pleasing application. 2900 Series Co-extruded design has a smooth plastic finish with adhesive backing. Available in 8ft (2.44m) lengths, packed 160ft (48.8m) per carton.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786776039306
Country Of Origin United States
Application Sector Commercial
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Dimensions
Product Width US 1.5 in
Product Height US 0.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can we get it in the 25ft pack in black

Asked by: Chris
Hello, The 2900 is only available in black through retail. It is sold as a kit, C310BK, which includes 15' of channel, a tee fitting, flat elbows, an inside elbow, an outside elbow, and two cover clips. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-12-06

What dimensions does uniduct come in

Asked by: Dan 60
Hello Dan 60, Uniduct is available in three sizes. There's a 2700, 2800 and 2900 series and the sizes of each are listed below. 2700 = 3/4" wide x 3/8" deep 2800 = 1" wide x 1/2" deep 2900 = 1-1/2" wide x 3/4" deep. For any additional questions please feel free to call us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support. Thank you for your interest in our product.
Answered by: Wiremold Tech Support
Date published: 2023-09-04
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_2900, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT