text.skipToContent text.skipToNavigation

Uniduct 2900 Series One-Piece Latching Raceway Fitting

2900-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Co-extruded design, smooth plastic finish with adhesive backing. Available in 6' (1.8m) lengths, packed 120' (36.6m) per carton. 2900 Series. Ivory

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Co-extruded design, smooth plastic finish with adhesive backing. Available in 6' (1.8m) lengths, packed 120' (36.6m) per carton. 2900 Series. Ivory

Specifications

General Info
Product Line Wiremold
UPC Number 786776548716
Country Of Origin United States
Application Sector Residential/Commercial
Standard Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Dimensions
Product Width US 1.5 in
Product Height US 0.75 in
Product Length US 70.866 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;