text.skipToContent text.skipToNavigation

Wiremold 15 Amp Non Metallic Outlet Box with Switch, White

NMW2-S Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Small surface non-metallic raceway system is the ideal choice for a homeowner that wants to extend circuits or communication cabling in their home. Surface non-metallic raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. The leading choice of professionals is now available for your DIY project.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Small surface non-metallic raceway system is the ideal choice for a homeowner that wants to extend circuits or communication cabling in their home. Surface non-metallic raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. The leading choice of professionals is now available for your DIY project.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 086698000201
Application Sector Residential
Standard cULus Listed Repackaged Electrical Construction Equipment: File E120993 Guide TEOZ/TEOZ7
Type Raceway
Dimensions
Product Width US 4.88 in
Product Weight US 0.34 lb
Product Volume US 23.57 cu in
Product Depth US 1.38 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E120993
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Amperage 15 A
Voltage 120.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you disassemble a NMW35 wire mold box after you snap it together?

Asked by: Russell Lewis
Please click on the link below. It will take you to an article in our Product FAQs Knowledge base. This article includes step-by-step photos and instructions on how to remove the cover from the base of the NMW35. https://legrand-communities.force.com/knowledgebase/s/article/Raceways-On-wall-nonmetallic-device-box-cover-removal
Answered by: Wiremold Tech Support
Date published: 2023-10-06
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NMW2-S, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT