text.skipToContent text.skipToNavigation

Wiremold 2300 Series Raceway Base and Cover, Ivory

2300BAC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 2300 Series Raceway is a low-profile, two-piece raceway with durable, textured PVC ivory finish. Available in 5' (1.52m) lengths. Packed 50' (1.5sm) per carton. Supplied with wide adhesive tape along its entire length.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776050219
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7
Type Raceway
Dimensions
Product Width US 60.0 in
Product Weight US 14.73 lb
Product Volume US 85.05 cu in
Product Depth US 0.63 in
Product Height US 2.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Looking to conceal 12 cat5 in a plastic raceway. Suggestion?

Asked by: David-NAC
Hello, Up to (13) Cat5 cables will fit the NM2000BC nonmetallic raceway. 2300BAC can accept up to (9) Cat5 cables. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-04-11

Which size raceway would I use for 2-#8 & 1-#10 THHN?

Asked by: Marty
Hello, For nonmetallic the 40N2 series and for steel the 3000 series raceway would work for 2 #8 and 1 #10 THHN wires. Thanks,
Answered by: Wiremold Tech Support
Date published: 2022-04-06
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_2300BAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT