text.skipToContent text.skipToNavigation

Wiremold 5500 Series Duplex Recptacle Faceplate Fitting, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 5500 Series raceway from Legrand provides wire and cable management for data, voice, video, and power applications. It has three equal compartments for use for separate services in one raceway. Breakaway dividers enable different compartment configurations. It is ideal for large cable and wire requirements in schools, office buildings, and other institutions.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776036893
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Nonmetallic Raceway Fitting: File E90377 Guide RJYT/RJYT7
Type Raceway
Dimensions
Product Width US 4.25 in
Product Weight US 0.03 lb
Product Volume US 2.0 cu in
Product Depth US 0.25 in
Product Height US 1.88 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;