text.skipToContent text.skipToNavigation

OFR Series Overfloor Raceway Transition Box

OFR48-2MRTC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Allows cords and cables to make a smooth, concealed transition to the underside of the table when used with the InteGreat Transition Channel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 20A Receptacle - the box includes an egress opening with a grommet and top mounted 20A receptacle that is concealed when the InteGreat Transition Channel is placed on top.
  • Includes Knockouts - Transition Box has knockouts on each side of the box, allowing the OFR Overfloor Raceway to feed into, or pass through the outlet box.
  • Compatible with InteGreat Transition Channel - establishes a connection with the InteGreat Transition Channel to deliver power, communications and A/V cords and cables to the work surface.

Specifications

General Info
Product Line Wiremold
UPC Number 786776183115
Country Of Origin United States
Application Sector Commercial
Standard OFR Series Overfloor Raceway System is cETLus Listed.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi, can I use this product to connect 25dtc power pole to OFR raceway? In other words, is the square opening on top of the box intended for the bottom of power pole to attach to ?

Asked by: Amir Khansari
Hello, We do not have a 25DTC to OFR transition, but the OFR10A can be used to create a conduit transition.
Answered by: Wiremold Tech Support
Date published: 2023-03-14

Does the receptacle ship with the unit and if so is it always 20A and can it be swapped for a 15A receptacle?

Asked by: Paul
Hello, Yes, the OFR48-2MRTC includes a 20A proprietary duplex receptacle which cannot be replaced with a standard 15A duplex. The OFR48-2 and OFR48-4 device boxes will accept standard receptacles. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-02-03

Can this also be installed on the floor? Description says it is designed for underside of table.

Asked by: Andrew
Hi Andrew. The box is meant for floor mounting as it's part of the Over Floor Raceway product line. These don't mount to the underside of the table, generally installed on the floor below a table.
Answered by: Wiremold Tech Support
Date published: 2022-03-11

The opening for data communication is that a block/rectangular so a data jack can be installed into it?

Asked by: Scott
Hi Scott, Yes the opening uses our CM2 modules to house jacks. We offer modules for generic keystone jacks (CM2-U2KEYA-BK) or Commscope/Systimax (CM2-U2ATT-BK). The opening will accept (3) of those modules for a total of up to (6) ports. If you're using a specific brand of jack and want to confirm compatibility please give us a call at 844-957-3783 (option 2 for Wiremold, followed by option 2 again for tech support).
Answered by: Wiremold Tech Support
Date published: 2021-11-12

Can a one-gang passthrough plate be installed in that data gap? I don't see mounting holes. I'm looking for an upward-facing version of the OFR48-2, but without the integreat channel.

Asked by: Cmanes
Hello, The OFR48-2MRTC doesn't require the use of the transition channel. The opening provided is a proprietary size and would use our communication modules to house the jacks themselves. Since there are no screw holes and its a proprietary size opening aftermarket plates or adapters won't work as they would with the standard OFR48-2. Ultimately you can just pass cables through the low voltage half of the OFR48-2MRTC just unfortunately no option for adding a pass through specific plate.
Answered by: Wiremold Tech Support
Date published: 2021-11-12

Is there a drawing for the OFR48-MRTC transition box. I need dimensions to know whether or not i can use it

Asked by: Anonymous
Hello, Please see the attached drawing for review. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-02-14
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_OFR48-2MRTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT