Covers seam where two sections of OFR Series Overfloor Raceway cover come together.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776180121 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | cETLus Listed | ||
Type | Raceway |
Dimensions
Product Width US | 1.5 in | ||
Product Height US | 0.593 in | ||
Product Length US | 7.156 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 120.0 V |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1