text.skipToContent text.skipToNavigation

Wiremold OFR Series Overfloor Raceway Base and Cover

OFRBC-8 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold OFR Series Overfloor Raceway System provides four-channels of capacity and access to a wide range of power, communications, and A/V connectivity options in the smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems. This system installs over existing floor coverings and is both tamper-resistant and installer-friendly, making it an ideal solution for relocatable or permanent installations where access through floors and ceilings is not an option.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786776175141
Country Of Origin United States
Application Sector Commercial
Standard cETLus Listed Surface Metal Raceway: Report Number G100217061CRT-001
Type Raceway
Dimensions
Product Width US 96.0 in
Product Weight US 15.11 lb
Product Volume US 416.1 cu in
Product Depth US 0.63 in
Product Height US 6.88 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  G100057860CRT-001
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

If a cable(s) needs to be replaced, it appears the whole system would have to be unsecured from the floor - screws removed - to access it (them). Is that correct? Thank you.

Asked by: Bob G
Bob, The cover would need to be removed from the base to access the wires. The base portion would remain secured to the floor. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-08

Is there an alternative to fastening this product than the use of No. 8 screws?

Asked by: bob72
Thank you for your question. Mechanical fasteners are required to secure the raceway. This installation calls for #8 screws, based on the flooring material. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-03-07

Is OFR allowed in Chicago, IL?

Asked by: Syd
Hello, The OFR raceway is ETL listed and NEC compliant. Please consult your local AHJ for Chicago specific requirements. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-20

Can the OFR48-2 receive an underground conduit into the back of it. I know we would have to punch a hole into it and us a conduit fitting.

Asked by: Joe 48
Hello, Since the OFR base does not have knockouts it cannot be field modified. OFRPT3 and OFRPT4 can be used to feed conduit from the floor below. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-03

Does the OFR system meet the intent of the NEC article 210.71(B)(2) requiring at least one receptacle outlet located IN the floor in meeting rooms 215 square feet and larger?

Asked by: Justin
Yes, the OFR series raceway or Connectrac Express and Flex products can be utilized to comply with the requirements found in Article 210.71 of the 2017 NEC. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-09-14

Is there a cover available for the end of the run? I have one that is exposed and needs a cover.

Asked by: Jennifer
Hello Jennifer, Yes, OFR10B is the blank end fitting to blank off the end of the run. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-08-10

We purchased OFRBC-8R Misplaced the cover screws can we get replacements

Asked by: Don
Hello, The part # for the cover screw accessory pack is 1009790BULK. Please contact your distributor to place an order.
Answered by: Wiremold Tech Support
Date published: 2023-06-07

I do not see the cable capacity of this raceway in your specs. A chart stating how many cat 5, cat6, cat6a, are possible per chamber would be worthwhile spec information. Due to the removable cover, this should allow 100% fill, but I don't see the info.

Asked by: Ron
Please use the link below for the OFR series cutsheet. Capacity charts are on page 2. Thank you https://legrand.webdamdb.com/directdownload.php?ti=55656453&tok=HwZkHjSikhVDo/rOFweoqQRR
Answered by: Wiremold Tech Support
Date published: 2023-02-07
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_20
  • loc_en_US, sid_OFRBC-8, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT