text.skipToContent text.skipToNavigation

20GB306TRUSB 3' Plugmold® Multioutlet System with USB

WH20GB306TRUSB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3' Plugmold Multioutlet USB system

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
  • Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
  • Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
  • Compact design. Eliminates the need for bulky AC adapters.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
UPC Number 786776182651
Country Of Origin United States
Number of Receptacles 5
Application Sector Commercial
Standard cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC.
Type Plugmold
Dimensions
Product Width US 1.3 in
Product Depth US 0.75 in
Product Length US 1.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Frequency Rating 60 Hz
Amperage 20 A
Enclosure Type Steel
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this available in shorter lengths such as 24" or 18" in aluminum or stainless steel? If so, please provide link. Thank you.

Asked by: CindyE
Hello, The WH20GB306TRUSB is not available in shorter lengths in any of the standard finishes. However, this hardwired Plugmold can be cut to length. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-05

Are some outlet strips narrower in height than others? I am looking for the lowest profile for under cabinet use in the kitchen. 

Asked by: Sandra Stuffco
Hi Sandra, These are the smallest profile that we have available. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-05-08

what is the on center spacing of the receptacles, and it it the same for ALL Plugmold lengths?

Asked by: JANET
Hi Janet, The "306" in the end of the part number is the length and outlet spacing. The "3" is for 3' or 36" long and the "06" is for 6" outlet spacing. Depending on which specific models you're looking at those three numbers identify the length and outlet spacing. For example if you come across one that states "512" on the end it would be 5' long with 12" spacing. The link below will provide the spec sheet with the break down of each standard product options (pages 5 & 6): https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-11-29
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WH20GB306TRUSB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT