text.skipToContent text.skipToNavigation

20GB506TRUSB 5' Plugmold® Multioutlet System with USB

WH20GB506TRUSB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

5' Plugmold Multioutlet USB system

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
  • Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
  • Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
  • Compact design. Eliminates the need for bulky AC adapters.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
UPC Number 786776182668
Country Of Origin United States
Number of Receptacles 9
Application Sector Commercial
Standard cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC.
Type Plugmold
Dimensions
Product Width US 1.3 in
Product Depth US 0.75 in
Product Length US 1.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Frequency Rating 60 Hz
Amperage 20 A
Enclosure Type Steel
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

does WH20GB506TRUSB accessories corners, extension, couplings etc. ?

Asked by: George Filo
Hi George, I apologize but I'm not sure i fully understand your question. I have provided a link for the Plugmold sections which show all available accessories. Pages 7, 8, and 9 provide the available parts. https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-07-21
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WH20GB506TRUSB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT