text.skipToContent text.skipToNavigation

Plugmold 5' Alternating USB Tamper Resistant Multioutlet System in White

WH20GB509TRUSBA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging. Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time. Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor. Compact design. Low-profile design installs in tight locations while offering multiple power and USB charging connections. Receptacle spacing accommodates bulky AC adapters.
  • Tamper-resistant receptacles. Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776184471
Country Of Origin United States
Number of Receptacles 3
Application Sector Residential/Commercial
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7
Type Plugmold
Dimensions
Product Width US 60.0 in
Product Weight US 3.12 lb
Product Volume US 66.0 cu in
Product Depth US 0.88 in
Product Height US 1.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Frequency Rating 60 Hz
Amperage 15 A
Enclosure Type Steel
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this product listed to be oriented face down underneath an upper cabinet? 

Asked by: Dave
Hello. This product is listed for surface mounting. While it is frequently installed with the devices facing downward, we do recommend that you consult your electrician to ensure conformance with local codes and regulations. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-03-11

With the W Mold 20 GB509TRUSBA, can you switch out a couply of the usb outlets for regular plug outlet? I find the strip that was installed as way too many usb and I need a new more regular ones and am hoping there is a fix. Many thanks!

Asked by: JSK
Hello. The outlets in the Plugmold units cannot be changed out. For a different configuration, you would need a new Plugmold strip. You may want to consider the WH20GB506TRUSB, which is a very similar Plugmold that has just one USB port. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-01-16

can I buy just the gfci module to add to my outlet and usb strip and remove the first outlet and install gfci module. better yet can I just buy each module, i.e. outlet, usb A, usb C and gfci and build my own configuration strip?

Asked by: Kris
Hello Kris, In order for the product to be UL approved it must be factory wired with outlets, and/or USB ports and GFCI module. To discuss this application in further detail please call us direct at 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-09-25

Are you making plug-mold with USB-C option yet?

Asked by: Dane
Hi Dane, Yes! The stocked offering of USB-C Plugmold is offered in 5’ lengths with three (3) 15A tamper-resistant outlets, 2 dual USB-A modules and a single 30W USB-C module. All the standard finishes are available, including black, gray, stainless steel, ivory, and white. The USB-C module is also available on Aluminum Plugmold. Here is a link to the spec sheet for review, reference the bottom half of page 6 for the part numbers. https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-12-21

How much space remains on each end beyond last outlet/usb ports module? I need 4' total length - hoping 6" can be cut off each end to forgo sacrificing an outlet or usb ports module. Also, are single strip/units sold? Only find twin packs available. TY!

Asked by: Al V.
Hello- The WH20GB509TRUSBA first receptacle is 7.50" on center from the end of the plugmold. The other receptacles are 9.00" on center after the first. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting.
Answered by: Wiremold Tech Support
Date published: 2021-10-06
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_WH20GB509TRUSBA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT