text.skipToContent text.skipToNavigation

Wiremold 20GB306TR Tamper Resistant Plugmold Multioutlet System in White

WH20GB306TR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets new Tamper Resistant requirements for 2008 NEC Section 406.11. Provides additional protection from burns and other injuries. Mandated for residential applications.
  • Built-in shutter system. Prevents the insertion of unwanted objects such as hairpins, keys and nails. Providing additional protection for occupants including small children.
  • Available in 3' & 5' [914mm & 1.5m] lengths with 6'' [305mm] receptacle spacing. Provides additional power access in smaller, more confined areas. Multiple lengths present more mounting options.
  • 15A Proprietary Simplex Decorator Receptacle. Functional and aesthetically pleasing, matches any décor.
  • Steel or aluminum construction. Superior strength for residential applications. Providing years of protection and convenience.
  • Designed for surface mounting. Easier and more convenient installation. Eliminates the need to break through walls.
  • Multiple finishes. Available in ivory, gray, white, black, stainless steel and anodized aluminum to accommodate a wide range of applications.
  • Multiple power feed options. Provide clean, attractive installations with concealed power sources.
  • Custom options available. Custom configurations and finish options are also available. Consult the factory for more information.
  • cULus Listed.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776174861
Country Of Origin United States
Number of Receptacles 6
Application Sector Residential/Commercial
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7
Type Plugmold
Dimensions
Product Width US 36.0 in
Product Weight US 1.79 lb
Product Volume US 37.26 cu in
Product Depth US 0.75 in
Product Height US 1.38 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Frequency Rating 60 Hz
Amperage 15 A
Enclosure Type Steel
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the 2000 TR Wiremold be installed in the face-up position on countertops and work surfaces? Is it listed for this application per the NEC 408.5(G)?

Asked by: Anonymous
Hello, Plugmold has not been tested for spill test requirements with receptacles mounted in the face-up position. Any product that has not been evaluated for conformance to the spill test requirements should not be mounted with receptacles in the face-up orientation. Plugmold is UL listed as a multi-outlet assembly per Article 380 of the National Electrical Code. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-05-02

Is plugmold UL listed for floor mounting in a dry location?

Asked by: Curry
Hi, No this is not approved for use on the floor. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-13

hello, how many outlets would there be if i cut this down to fit below a 14” cabinet? 

Asked by: rich
Hello, The 20GB306TR has 6" on center outlet spacing. You will have 2-3 outlets at the most depending on how you are feeding the plugmold in the 14" space. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-11-13

What parts do I need to connect two of these straps on an interior 90 degree corner?

Asked by: Asdf1234
If the two WH20GB306TR strips are mounted to the underside of the cabinet with the outlets facing downward, to connect them at a 90 degree angle you need a WH2011 flat elbow (link below). https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/plugmold-systems/2000-flat-elbow-fitting/p/wh2011?text=wh2011 If the two strips are installed so that the outlets are facing outward, you need a 2017TC inside elbow (link below). https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/plugmold-systems/2000-internal-corner-coupling-fitting/p/2017tc?text=2017tc
Answered by: Wiremold Tech Support
Date published: 2022-08-17

Is this plug mold available in 24" length?

Asked by: Jenny
Hi Jenny, The shortest section in white we offer as a standard product is 36", however, they can be cut down on site to 24" if needed. The Plugmold sections can be cut down or joined together to create different lengths.
Answered by: Wiremold Tech Support
Date published: 2022-11-23
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_WH20GB306TR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT