text.skipToContent text.skipToNavigation

500/700 Extra Deep Alarm Device Box Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For surface mounting of alarm devices and safety signals designed to fit into 4'' (102mm) square back boxes. Available in red and ivory finishes. Cover is 2 3/4'' (70mm) deep and has three twistouts for raceways on each side. Base has 1/2'' and 1'' concentric and single-gang box KOs. Accepts NEMA double-gang standard faceplates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For surface mounting of alarm devices and safety signals designed to fit into 4'' (102mm) square back boxes. Available in red and ivory finishes. Cover is 2 3/4'' (70mm) deep and has three twistouts for raceways on each side. Base has 1/2'' and 1'' concentric and single-gang box KOs. Accepts NEMA double-gang standard faceplates.

Specifications

General Info
Product Line Wiremold
UPC Number 786776039740
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Width US 4.688 in
Product Depth US 2.75 in
Product Length US 4.688 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;