Wiremold 4000 Series Raceway Base, Gray
G4000B-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
Specifications
General Info
Product Line | Wiremold | ||
Color | Gray | ||
UPC Number | 786776080315 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
Type | Raceway |
Dimensions
Product Width US | 120.0 in | ||
Product Weight US | 76.4 lb | ||
Product Volume US | 929.1 cu in | ||
Product Depth US | 1.63 in | ||
Product Height US | 4.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the options/requirements for faceplates installed horizontally in #4000? A standard faceplate is 2-3/4" and hangs off the edge of the raceway (which is 4-3/4"), leaving a possibility for clothing snags and personal injury. Is there 5-1/2" racewy?
Hi,
The link below will bring you to the page for this series. On that page there is a cutsheet that can be downloaded which shows the options available for that raceway as far as receptacle covers that would not need standard faceplates over them. They begin on page 5.
https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/steel/wiremold-4000-series-raceway-base-gray/p/g4000b-10?text=g4000b-10
Thanks,
Date published: 2024-02-05
is the wiremold 4000 grey paint finish powder coated, baked enamel, or spray applied Alkyld Enamel? is the finish resistant to H2O2 vapor decontamination?
Hi,
It is a baked enamel finish. It is not resistant to H2O2 vapor decontamination.
Thanks,
Date published: 2023-12-08
Do the pre-wired raceways have dedicated neutrals and isolated ground? Basically, (4) Neutrals, (4) Hot, (1) Isolated ground, (1) Normal ground
Hi,
Please call in to speak with our project services team about your application. 844-957-3783 and listen for the prompts for Wiremold and Project Services.
Thanks,
Date published: 2023-11-22
The 4000 series comes in ivory or gray, but can they be ordered in black?
Hello Paulo,
Ivory or gray are standard colors. Black is considered a custom option.
Ivory or gray can also be painted using oil based paint. Prior to painting, lightly sand the surface using 180-grit sandpaper.
Thank you
Date published: 2023-11-21
What is the color code for the White 4000 series
Richard,
White is not a standard color option for the 4000 series. It comes in Ivory or Gray.
Thanks,
Date published: 2024-03-07
what's wire fill of wiremold g4000.
Please use the link below to download the cutsheet. The capacity charts are on page 11.
https://legrand.webdamdb.com/directdownload.php?ti=55653934&tok=JWashlAV6lc22NlK1gUXtgRR
Thanks,
Date published: 2023-10-06
Can this product be used in Canada? Is it ULC or CSA approved?
Yes, the 4000 series raceway is cULus listed for use in Canada and the US.
Thank you,
Date published: 2023-09-05
Can you please advise the paint spec on G4000B? Our production process often leaves scratched on the surface so we need to touch up the finish.
Hello,
The G4000B is ANSI 61 gray. We offer touch up spray paint, the part number is GWE-S.
Thanks,
Date published: 2023-08-23
Bazaarvoice SAP Hybris Integration Version 2.8.1