text.skipToContent text.skipToNavigation

Wiremold 4000 Series Raceway Base, Ivory

V4000B-10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776080346
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
Type Raceway
Dimensions
Product Width US 120.0 in
Product Weight US 76.4 lb
Product Volume US 929.1 cu in
Product Depth US 1.63 in
Product Height US 4.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What does the "V" indicate for V4000B-10?

Asked by: Anonymous
Hi, The V indicates the color Ivory. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-02-29

Is there a bump up plate for CAT 6A jacks to satisfy bend radius

Asked by: Anonymous
Hi, The bump up plate we offer would be V4047US (ivory) or G4047UX (gray). You would need to use our AVIP plates in those and they can accept up to 4 single space modules in it. AV9008BK is the AVIP plate that has a keystone opening so you could mount a keystone style jack into it. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.  Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-09-22

Do they make 4000 wiremold in white?

Asked by: Dan
Hi Dan, Gray and Ivory are the standard colors for the 4000 series raceway. White from the factory would be a custom. The raceway could also be field painted. To paint a steel raceway, first sand the surface lightly with fine 180-grit sandpaper. Then apply primer on the surface and paint the raceway, using only oil-based enamel paint. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-01-22
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_V4000B-10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT