text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Single-Gang Switch and Receptacle Box Fitting, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776070552
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR
Type Raceway
Dimensions
Product Width US 4.75 in
Product Weight US 0.53 lb
Product Volume US 26.79 cu in
Product Depth US 1.88 in
Product Height US 3.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will Wiremold ship these boxes in bulk? We have a customer that uses a lot of boxes and doesn't want to have to unpack each box on the jobsite.

Asked by: Matt Hecker
Hello. Please contact our Customer Service department to discuss shipping information and options. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-04-18

is there a fire rating on this product?

Asked by: Farrah
Hello Farrah, None of the Legrand Wiremold surface mounted device boxes or raceways are considered fire rated. Thank you for checking in with us. Take care!
Answered by: Wiremold Tech Support
Date published: 2023-06-12

Do WireMold products have an IP rating?

Asked by: Anonymous
Hello, This product does not have an IP rating. All raceways are UL listed and approved for interior dry locations only. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-06-12

do they make this item in color white? V5748

Asked by: cc distributors
Yes, the same box in white is 5748WH.
Answered by: Tech Support Team
Date published: 2023-03-07
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_V5748, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT