Wiremold 500/700 Series Small Raceway, Ivory
V500
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 500 Series raceway is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish..
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rugged steel raceway. Provides superior strength for any dry location installation.
- Low-profile, unobtrusive appearance. Blends with any decor or setting. Excellent for low-voltage wiring.
- Base and cover are a preassembled one-piece unit. Facilitates easy installation and provides excellent security. ScuffCoat finish. Tough, durable, scratch-resistant finish which can be overpainted with latex paint.
- Surface mounting. Eliminates disturbing the building structure or wall finish to make renovations easy.
- Full line of fittings. Provides unlimited wiring solutions and interconnection between raceway systems.
- More choice of colors. 700 Series Raceway and Fittings are available in ivory and white.
- Fittings have removable covers. Allows easy access to wiring for changes and additions. Raceway cutters with replaceable blades. Cuts raceway cleanly, reduces labor, and installation time.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
- UL5 and ADA compliant. Raceway and fittings meet UL5 specifications and can be installed in conformance with ADA requirements.
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
Type | Raceway |
Dimensions
Product Width US | 120.13 in | ||
Product Weight US | 27.95 lb | ||
Product Volume US | 52.86 cu in | ||
Product Depth US | 0.5 in | ||
Product Height US | 0.88 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Installation Instructions
2-Gang Device Box - G2048-2
pdf
500 & 700 Series Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway - V500, V700
pdf
500 & 700 Series Small Raceway 1-Gang Device Box - V5747
pdf
500 & 700 Series Small Raceway 2-Gang Deep Switch and Receptacle Box - V5744S-2
pdf
500 & 700 Series Small Raceway 2-Gang Extra Deep Box - V5744-2
pdf
500 & 700 Series Small Raceway 2-Gang Switch & Receptacle Box - V5748-2
pdf
500 & 700 Series Small Raceway 2A Multimedia Surface Mount Boxes
pdf
500 & 700 Series Small Raceway 3-Gang Flush Extension Adapter - V5751-3
pdf
500 & 700 Series Small Raceway 3-Gang Shallow Switch & Receptacle Box - V5748-3
pdf
500 & 700 Series Small Raceway 5700 1/2" EMT Connector - 5791
pdf
500 & 700 Series Small Raceway Adapters - V5719, V5786
pdf
500 & 700 Series Small Raceway Bender Operation - 600B
pdf
500 & 700 Series Small Raceway Blank Extension Box - V5760
pdf
500 & 700 Series Small Raceway Conduit Adapter Fittings
pdf
500 & 700 Series Small Raceway Connecting 2-Gang Device Box Base Plate to Raceway
pdf
500 & 700 Series Small Raceway Connector Fittings
pdf
500 & 700 Series Small Raceway Connectors - 5785, 5790B
pdf
500 & 700 Series Small Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway Deep Switch & Receptacle Box - V5744S
pdf
500 & 700 Series Small Raceway Device Box
pdf
500 & 700 Series Small Raceway Device Box - B1, BWH1
pdf
500 & 700 Series Small Raceway Device Box - B5
pdf
500 & 700 Series Small Raceway Device Box - G2048
pdf
500 & 700 Series Small Raceway Device Box - V2048
pdf
500 & 700 Series Small Raceway Device Box - V5741
pdf
500 & 700 Series Small Raceway Device Box - V5748
pdf
500 & 700 Series Small Raceway Device Box Brackets
pdf
500 & 700 Series Small Raceway Device Boxes
pdf
500 & 700 Series Small Raceway Device Boxes - B1, BWH1
pdf
500 & 700 Series Small Raceway Extension Adapter - 5751AWH
pdf
500 & 700 Series Small Raceway Extension Adapter - V5751A
pdf
500 & 700 Series Small Raceway Extension Box - V5737A
pdf
500 & 700 Series Small Raceway Extension Box - V5739A
pdf
500 & 700 Series Small Raceway Extra Deep Switch and Receptacle Box - V5744
pdf
500 & 700 Series Small Raceway Fan Box - V5738AF
pdf
500 & 700 Series Small Raceway Fittings - 5783, 5784, 5785 & 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5785, 5709GC, 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5790GC, 5709, V5700F
pdf
500 & 700 Series Small Raceway Fixture Box - V5738
pdf
500 & 700 Series Small Raceway Fixture Box - V5738A
pdf
500 & 700 Series Small Raceway Fixture Box Base - V5739
pdf
500 & 700 Series Small Raceway Flexible Section - V5700F
pdf
500 & 700 Series Small Raceway Flush Type 2-Gang Extension Adapter - V5751-2
pdf
500 & 700 Series Small Raceway Flush-Type Extension Adapter - V5751
pdf
500 & 700 Series Small Raceway Internal Pull Elbow & Flexible Section - V5717A, V5700F
pdf
500 & 700 Series Small Raceway Mounting, Seam Clips & Trim
pdf
500 & 700 Series Small Raceway Multi-Gang Box
pdf
500 & 700 Series Small Raceway Shallow Switch & Receptacle 2-Gang Box - V5747-2
pdf
500 & 700 Series Small Raceway Switch & Receptacle 2-Gang Device Box - V2048-2
pdf
500 & 700 Series Small Raceway Transition Fittings
pdf
500 & 700 Series Small Raceway Utility Box - V57242
pdf
500 & 700 Series Small Raceway Utility Box - V5734A
pdf
500 & 700 Small Raceway Combination Switch & Receptacle Box - V5745
pdf
500 & 700 Small Raceway Laser Level & Cutting Guide
pdf
500 & 700 Small Raceway Shallow Switch & Receptacle Box - V5748S
pdf
Metal Raceway Device Boxes
pdf
Round Blank Extension Box - V5734
pdf
View More
Product Environmental Profile
Guide Form Specifications
Supporting Document
Instruction Sheet
500 & 700 Series Small Raceway - 5736, 5733, 5719, 5786
pdf
500 & 700 Series Small Raceway Distribution Box - V5735
pdf
500 & 700 Series Small Raceway Duplex Grounding Receptacle Device Box - V57243G
pdf
500 &700 Series Small Raceway Shallow Device Box - V5747-3
pdf
Single-Pole Switch & Box - V57240
pdf
View More
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is V500 10’ raceway available in white?
Hello. The 500 series raceway is only available in ivory. The 700 series is available in white (700WH); it has a taller profile than the 500, but is otherwise very similar. Alternatively, 500 series raceway can be painted white onsite, using oil based paint. Thanks!
Date published: 2024-04-01
I would like to run a wiremold 500 raceway over a wall surface that is not 100% flat. The wall has a 1/2" offset at one location. What are the recommended solutions for this case?
Hello,
V5700F is an 18" long flexible section that can help with the 1/2" offset. If the 18" length is too long the ends can be removed, the flex section can be cut down to size and the ends can be reconnected.
Date published: 2024-02-28
Is V500 or V700 series Wiremold approved for hospital Grade wiring
Our 500/700 raceway series are approved for THHN wiring and will accommodate hospital grade devices; additionally, all of our metal raceways are approved as a ground path, as required for hospital grade wiring.
Date published: 2024-01-25
can you put 1 12/2 romex in v500, or does that violate fill table?
Hello Kurt,
None of our raceways are designed or UL Listed to conceal romex. It would be a safety hazard due to the heat it would generate.
Wiremold raceways can conceal THHN or THWN type wire.
Romex can be brought to the point of entry of the raceway at which point the outer jacket of the romex cable can be removed. A romex connector should be used to properly secure the cable to a raceway entrance end fitting such as V5785.
Thank you!
Date published: 2023-10-20
Is the raceway system rated for use in a screened in porch? Would this be considered an exterior application? Also, what is the difference between the 500 and 700 series? Thanks!
Our raceways are designed and tested for installation in interior dry locations only. A porch, even a screened one, is not generally considered an interior dry location. Therefore, we recommend against using our raceways in that environment.
The difference between the 500 and 700 is the size. They are the same width, but the 700 is deeper. Also, the 500 is only available in ivory (V500). The 700 comes in ivory (V700) and white (700WH).
Date published: 2022-11-15
Is there a deep starter box for Wiremold 500? I want to install a GFCI but there is not much room.
Hello,
The deep starter box is part number V5751A and it's 1 3/4" deep.
Thank you
Date published: 2022-06-27
Is there enough room for 10 gage 3 wires
Hello John,
Yes, this raceway is suitable for 10 AWG electrical wire and has the capacity for (3) of these wires.
Date published: 2022-04-04
do you make an end cap for the V500 raceway
No, we do not make endcaps for our raceway products as projects would start and end with a raceway box.
Date published: 2021-09-04
Bazaarvoice SAP Hybris Integration Version 2.8.1