text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Small Raceway, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 700 Series is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish. For 5' lengths order catalog numbers with the inch-5inch suffix.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rugged steel raceway. Provides superior strength for any dry location installation.
  • Low-profile, unobtrusive appearance. Blends with any decor or setting. Excellent for low-voltage wiring.
  • Base and cover are a preassembled one-piece unit. Facilitates easy installation and provides excellent security. ScuffCoat finish. Tough, durable, scratch-resistant finish which can be overpainted with latex paint.
  • Surface mounting. Eliminates disturbing the building structure or wall finish to make renovations easy.
  • Full line of fittings. Provides unlimited wiring solutions and interconnection between raceway systems.
  • More choice of colors. 700 Series Raceway and Fittings are available in ivory and white.
  • Fittings have removable covers. Allows easy access to wiring for changes and additions. Raceway cutters with replaceable blades. Cuts raceway cleanly, reduces labor, and installation time.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • UL5 and ADA compliant. Raceway and fittings meet UL5 specifications and can be installed in conformance with ADA requirements.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776070194
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
Type Raceway
Dimensions
Product Width US 120.13 in
Product Weight US 31.45 lb
Product Volume US 56.76 cu in
Product Depth US 0.63 in
Product Height US 0.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Resources

Installation Instructions
2-Gang Device Box - G2048-2
pdf
500 & 700 Series Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway - V500, V700
pdf
500 & 700 Series Small Raceway 1-Gang Device Box - V5747
pdf
500 & 700 Series Small Raceway 2-Gang Deep Switch and Receptacle Box - V5744S-2
pdf
500 & 700 Series Small Raceway 2-Gang Extra Deep Box - V5744-2
pdf
500 & 700 Series Small Raceway 2-Gang Switch & Receptacle Box - V5748-2
pdf
500 & 700 Series Small Raceway 2A Multimedia Surface Mount Boxes
pdf
500 & 700 Series Small Raceway 3-Gang Flush Extension Adapter - V5751-3
pdf
500 & 700 Series Small Raceway 3-Gang Shallow Switch & Receptacle Box - V5748-3
pdf
500 & 700 Series Small Raceway 5700 1/2" EMT Connector - 5791
pdf
500 & 700 Series Small Raceway Adapters - V5719, V5786
pdf
500 & 700 Series Small Raceway Bender Operation - 600B
pdf
500 & 700 Series Small Raceway Blank Extension Box - V5760
pdf
500 & 700 Series Small Raceway Conduit Adapter Fittings
pdf
500 & 700 Series Small Raceway Connecting 2-Gang Device Box Base Plate to Raceway
pdf
500 & 700 Series Small Raceway Connector Fittings
pdf
500 & 700 Series Small Raceway Connectors - 5785, 5790B
pdf
500 & 700 Series Small Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway Deep Switch & Receptacle Box - V5744S
pdf
500 & 700 Series Small Raceway Device Box
pdf
500 & 700 Series Small Raceway Device Box - B1, BWH1
pdf
500 & 700 Series Small Raceway Device Box - B5
pdf
500 & 700 Series Small Raceway Device Box - G2048
pdf
500 & 700 Series Small Raceway Device Box - V2048
pdf
500 & 700 Series Small Raceway Device Box - V5741
pdf
500 & 700 Series Small Raceway Device Box - V5748
pdf
500 & 700 Series Small Raceway Device Box Brackets
pdf
500 & 700 Series Small Raceway Device Boxes
pdf
500 & 700 Series Small Raceway Device Boxes - B1, BWH1
pdf
500 & 700 Series Small Raceway Extension Adapter - 5751AWH
pdf
500 & 700 Series Small Raceway Extension Adapter - V5751A
pdf
500 & 700 Series Small Raceway Extension Box - V5737A
pdf
500 & 700 Series Small Raceway Extension Box - V5739A
pdf
500 & 700 Series Small Raceway Extra Deep Switch and Receptacle Box - V5744
pdf
500 & 700 Series Small Raceway Fan Box - V5738AF
pdf
500 & 700 Series Small Raceway Fittings - 5783, 5784, 5785 & 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5785, 5709GC, 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5790GC, 5709, V5700F
pdf
500 & 700 Series Small Raceway Fixture Box - V5738
pdf
500 & 700 Series Small Raceway Fixture Box - V5738A
pdf
500 & 700 Series Small Raceway Fixture Box Base - V5739
pdf
500 & 700 Series Small Raceway Flexible Section - V5700F
pdf
500 & 700 Series Small Raceway Flush Type 2-Gang Extension Adapter - V5751-2
pdf
500 & 700 Series Small Raceway Flush-Type Extension Adapter - V5751
pdf
500 & 700 Series Small Raceway Internal Pull Elbow & Flexible Section - V5717A, V5700F
pdf
500 & 700 Series Small Raceway Mounting, Seam Clips & Trim
pdf
500 & 700 Series Small Raceway Multi-Gang Box
pdf
500 & 700 Series Small Raceway Shallow Switch & Receptacle 2-Gang Box - V5747-2
pdf
500 & 700 Series Small Raceway Switch & Receptacle 2-Gang Device Box - V2048-2
pdf
500 & 700 Series Small Raceway Transition Fittings
pdf
500 & 700 Series Small Raceway Utility Box - V57242
pdf
500 & 700 Series Small Raceway Utility Box - V5734A
pdf
500 & 700 Small Raceway Combination Switch & Receptacle Box - V5745
pdf
500 & 700 Small Raceway Laser Level & Cutting Guide
pdf
500 & 700 Small Raceway Shallow Switch & Receptacle Box - V5748S
pdf
Metal Raceway Device Boxes
pdf
Round Blank Extension Box - V5734
pdf
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you make a raceway that will accommodate four 8 AWG wires from breaker box to electric stove? Can that much voltage be ran in raceway mounted to interior surface of wals

Asked by: mountain man joel
Hello, Yes, V2400 steel raceway is suitable for up to (4) 8AWG wires. A link to the raceway cutsheet is listed below. https://legrand.webdamdb.com/directdownload.php?ti=55656636&tok=uKYp0YMYAmNnXvEk6d3yggRR
Answered by: Wiremold Tech Support
Date published: 2024-02-20

Do I need to install the molding first then pull wire through or does this come apart and allow me to install the cover over the wire then clip to wall?

Asked by: John
John, You will need to feed the wire through the channel. It is not made to come apart. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-12-14

does the 500come in dark brown or black color

Asked by: Clyde Parks
Hello, The 500 series is available in ivory. Custom colors are available upon request, or it can be painted on site using 180 grit sandpaper, primer, and oil based paint. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-14

Why do you not have an end cap for the V700 series wire mold?

Asked by: Bryan
Hello, The V700 Wiremold raceway is typically used to extend power wiring for installation of an additional device or fixture. For that reason, the end options are boxes or box connectors. We also have a small utility box that can be used as a blank, V57242. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-12-14

Does this raceway fill the need of of having Romex in conduit so it’s approved by the NEC?  I’m running wire to a ceiling fan.

Asked by: Brian m
Hi Brian, Romex is not permitted in raceways as the raceway itself is rated 600V using THHN/THWN wire. Romex would over fill its fill capacity. The V700 is rated for up to (10) #14AWG, (7) #12AWG, or (4) #10AWG wires. This raceway is covered under article 386 of the NEC.
Answered by: Wiremold Tech Support
Date published: 2023-12-14

can you provide a specification sheet on how many wires of which gauge can be used in a 500 series raceway?

Asked by: Doug
Hello Doug, Please reference page 2 of the attached link to the wire fill capacity chart for V500 steel raceway. https://legrand.webdamdb.com/directdownload.php?ti=55650236&tok=oljzNIHHcKRk8t4xA72KtwRR For any additional questions feel free to contact us direct. We can be reached by dialing 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-05-02
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_V700, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT