text.skipToContent text.skipToNavigation

Wiremold 700 Series Internal Elbow Fitting, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 700 Series is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wiremold 700 Series is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776070248
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7
Type Raceway
Dimensions
Product Width US 3.88 in
Product Weight US 0.17 lb
Product Volume US 11.29 cu in
Product Depth US 3.88 in
Product Height US 0.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;