text.skipToContent text.skipToNavigation

Spring Steel Beam Clamp up to 1/2'' flange - Box of 100 [F000850]

CJSSBC Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Structural beams and posts in commercial and industrial buildings are a natural anchor point for cable pathways. Our beam clamp product line includes clamps for every cable attachment and hanging problem with cast and welded steel bodies that can support threaded rod or attach trays to beams. Beam Clamp through 1/2'' flange.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy installation to beam flanges from 1/8'' to 1/2'' thick
  • Supports 1/4'' and 3/8'' threaded rod, electrical boxes, conduit and bridle rings
  • Accommodates standard 1/4''-20 or #10-24 threaded bridle rings

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388248441
Country Of Origin China
Dimensions
Product Weight US 0.05 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;