text.skipToContent text.skipToNavigation

4'' JHook Wide base w/retainer clip - Box of 25 [F000649]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil J Hooks provide an easy to insall, non-continuous cable support for all types of telecommunication, data and power cabling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes simple to install wire type cable retainer

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388472778
Country Of Origin China
Dimensions
Product Weight US 0.37 lb
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How far apart do j hooks are supposed to be?

Asked by: Anonymous
J-hooks are typically installed on 4'-5' spacing.
Answered by: Cablofil Tech Support
Date published: 2023-02-09
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_F000649, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT