text.skipToContent text.skipToNavigation

4'' JHook Wide/ret - batwing clip - Box of 25 [F000651]

CJ64HW Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil J Hooks provide an easy to insall, non-continuous cable support for all types of telecommunication, data and power cabling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes simple to install wire type cable retainer

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388472792
Country Of Origin China
Dimensions
Product Weight US 0.4 lb
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have a Revit BIM shape for back to back 4" tiered jhooks with vertical support ?

Asked by: Anonymous
Unfortunately Cablofil does not have BIM models for our J-hook product line.
Answered by: Cablofil Tech Support
Date published: 2022-12-13
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_F000651, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT