text.skipToContent text.skipToNavigation

J-Hook Orange STICKERS fits CJ12 - 42/SHEET [F000231]

CJMS12OR Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil J Hooks provide an easy to insall, non-continuous cable support for all types of telecommunication, data and power cabling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick and simple means to color code Jhooks in the field

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388252332
Country Of Origin United States
Dimensions
Product Width US 11.0 in
Product Weight US 0.034 lb
Product Volume US 0.001 cu ft
Product Depth US 8.5 in
Product Height US 0.01 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;