text.skipToContent text.skipToNavigation

CabloPort Angle with Strut 20'' Long 6'' High [943668]

CPSA20PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablo-Port is a UV and Weather resistant rubber base that creates a cushion
between rooftop mounted equipment and sensitive roofing materials. Available in
two styles, the Standard style is perfect for smaller loads and tight spaces and the
Widebody design provides a broad base to minimize roof pressure and a larger
area for glue application. Cablo-Port is also available with a wide variety of
pre-mounted support options, including FAS P and Channel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed to adapt: to any roof pitch or uneven surface.
  • Install on any roofing material.
  • Easily adjusted onsite.
  • Leg adaptor: will accommodate 1-5/8' x 1-5/8' channel framing. U-shaped 1-7/8' x 1-7/8' leg adaptor predrilled with 9/16' mounting holes is pre-mounted to base.
  • Maximum load: 500 lbs.

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388020535
Country Of Origin Canada
Dimensions
Product Weight US 13.3 lb
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;