text.skipToContent text.skipToNavigation

CabloPort Block with FASP 12'' Long [943530]

CPP10PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablo-Port is a UV and Weather resistant rubber base that creates a cushion
between rooftop mounted equipment and sensitive roofing materials. Available in
two styles, the Standard style is perfect for smaller loads and tight spaces and the
Widebody design provides a broad base to minimize roof pressure and a larger
area for glue application. Cablo-Port is also available with a wide variety of
pre-mounted support options, including FAS P and Channel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flat roof support: For support of tray, piping or other items on flat roofs.
  • Two support styles: FAS Profile for wire mesh trays or 13/16' galvanized channel (14 ga.) for ladder tray, piping or other material support.
  • Install: on any roofing material or other flat surface.
  • Supports are available in: one standard finish and two optional finishes.
  • Curb style maximum load: 750 lbs. (CPP5 and CPS5 - maximum load 200 lbs.).
  • Two rubber base designs: Standard Curb and Widebody style
  • Widebody design: has 1,000 lbs/ft maximum load and provides 5 times the surface area to minimize roof material pressure, increase load capacity and provide over 120 square in/ft for glue application.

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388019157
Country Of Origin United States
Standard UL Classified
Dimensions
Product Width US 6.0 in
Product Weight US 5.0 lb
Product Volume US 0.208 cu ft
Product Depth US 12.0 in
Product Height US 5.0 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;