text.skipToContent text.skipToNavigation

CabloPort Bridge with FASP 28'' Long 5'' High [943637]

CPPB10-28PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablo-Port is a UV and Weather resistant rubber base that creates a cushion
between rooftop mounted equipment and sensitive roofing materials. Available in
two styles, the Standard style is perfect for smaller loads and tight spaces and the
Widebody design provides a broad base to minimize roof pressure and a larger
area for glue application. Cablo-Port is also available with a wide variety of
pre-mounted support options, including FAS P and Channel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Non Penetrating Weather Resistant Bases: 100% recycled bases won't deterioroate over time. UV resistant rubber supports 1000lb/ft. Composite material accepts screws or other mechanical fasteners. Choice of two base styles -- standard or widebody.
  • Pre-installed Supports: Multiple support options designed to speed installation. Slotted Channel supports ladder tray, wire mesh tray and turbing. Metal supports available in 3 finishes: Pre-galvanized (PG, Standard), Hot-Dipped Galvanized (GC, Optional), and 304L Stainless Steel (S4, Optional).
  • Wide Variety of Support Options: Height adjustability bridges rooftop gaps, structures, or other ulitity pathways. Angled to adapts to any roof pitch. Multiple level for stacking cable pathways.
  • Extends Life of Roof: Rubber base cushions heavy metal supports. Standard or Widebody styles reduce pressure points on sensitive roofing materials. Dampens vibrations.
  • Improves Safety: Reflective safety strip keeps cable pathways visible on dark roofs and in low light conditions.
  • Green Buildings: 100% recycled rubber construction assists with building qualification for LEED credits.
  • Fast Shipment: Most assemblies ship in 1-3 days ARO.

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388020221
Country Of Origin United States
Standard UL Classified
Dimensions
Product Width US 6.0 in
Product Weight US 13.4 lb
Product Volume US 0.486 cu ft
Product Depth US 28.0 in
Product Height US 5.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;