text.skipToContent text.skipToNavigation

CabloPort Extension with FASP 12'' Long 12'' High [943570]

CPPE10-1212PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablo-Port is a UV and Weather resistant rubber base that creates a cushion
between rooftop mounted equipment and sensitive roofing materials. Available in
two styles, the Standard style is perfect for smaller loads and tight spaces and the
Widebody design provides a broad base to minimize roof pressure and a larger
area for glue application. Cablo-Port is also available with a wide variety of
pre-mounted support options, including FAS P and Channel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Height adjustable: For support of cable pathways with varying heights .
  • Base includes: two (2) 1/2' Electrozinc threaded rod risers and FAS Profile or channel.
  • Install on any roofing material .
  • Supports are available in three finishes.
  • Standard series maximum load: 150 lbs.
  • Widebody design: has maximum load of 500 lbs. Provides 5 times the surface area to minimize roof material pressure, increase load capacity and provide over 120 square in/ft for glue application.

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388019553
Country Of Origin United States
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;