CPORT Strut Ext 12Hx16W [943606]
CPSE20-1216PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablo-Port is a UV and Weather resistant rubber base that creates a cushion
between rooftop mounted equipment and sensitive roofing materials. Available in
two styles, the Standard style is perfect for smaller loads and tight spaces and the
Widebody design provides a broad base to minimize roof pressure and a larger
area for glue application. Cablo-Port is also available with a wide variety of
pre-mounted support options, including FAS P and Channel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Non Penetrating Weather Resistant Bases: 100% recycled bases won't deterioroate over time. UV resistant rubber supports 1000lb/ft. Composite material accepts screws or other mechanical fasteners. Choice of two base styles -- standard or widebody.
- Pre-installed Supports: Multiple support options designed to speed installation. Slotted Channel supports ladder tray, wire mesh tray and turbing. Metal supports available in 3 finishes: Pre-galvanized (PG, Standard), Hot-Dipped Galvanized (GC, Optional), and 304L Stainless Steel (S4, Optional).
- Wide Variety of Support Options: Height adjustability bridges rooftop gaps, structures, or other ulitity pathways. Angled to adapts to any roof pitch. Multiple level for stacking cable pathways.
- Extends Life of Roof: Rubber base cushions heavy metal supports. Standard or Widebody styles reduce pressure points on sensitive roofing materials. Dampens vibrations.
- Improves Safety: Reflective safety strip keeps cable pathways visible on dark roofs and in low light conditions.
- Green Buildings: 100% recycled rubber construction assists with building qualification for LEED credits.
- Fast Shipment: Most assemblies ship in 1-3 days ARO.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Other | ||
UPC Number | 800388019911 | ||
Country Of Origin | Canada | ||
Standard | UL Classified |
Dimensions
Product Width US | 16.0 in | ||
Product Volume US | 2.333 cu ft | ||
Product Depth US | 21.0 in | ||
Product Height US | 12.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
CAD Drawings
dwg
dwg
Bridge Series with FAS P or Channel Support, CP
dwg
Elevated Bridge Series with Channel Support, CP
dwg
Extension Series with FAS P or Channel Support, CP
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Seismic Series, CP
dwg
Widebody Base with Membrane, CP
dwg
Widebody Base with Membrane, CP
dwg
View More
Supporting Document
Base Only, Cablo-Port, Datasheet
pdf
Base Only, Cablo-Port, Datasheet
pdf
Bridge Series, Cablo-Port, Datasheet
pdf
CPP/CPS Series, Cablo-Port, Datasheet
pdf
Elevated Bridge Series, Cablo-Port, Datasheet
pdf
Extension Series, Cablo-Port, Datasheet
pdf
Seismic Series, Cablo-Port, Datasheet
pdf
Vari-Angle Series, Cablo-Port, Datasheet
pdf
Widebody Base Only, Cablo-Port, Datasheet
pdf
Widebody Base Series with Membrane, Cablo-Port, Datasheet
pdf
Widebody Bridge Series, Cablo-Port, Datasheet
pdf
Widebody Elevated Bridge Series, Cablo-Port, Datasheet
pdf
Widebody Extension Series, Cablo-Port, Datasheet
pdf
View More
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1