text.skipToContent text.skipToNavigation

Seismic Bracing Kit

SZMCKIT Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit contains items needed for seismic bracing long cable tray runs.
  • Each kit contains:
  • (4) 11' cables with mounting eyelets
  • (2) Metal brackets for attachment to support members
  • (4) Cable clamp collars
  • (4) 3/8'' x 3'' wedge anchors
  • Connect cables directly to 3/8'' threaded rod in trapeze installations for seismic bracing.
  • Use 2 EZ BN 3/8 to attach cables to FAS PCH for sway bracing.
  • Predrilled tabs allow attachment directly to concrete deck.
  • Spacing must be at least every 30'. For installation recommendations contact Cablofil Technical Services.
  • URC sold seperately.

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388012424
Country Of Origin United States
Standard UL Classified
Dimensions
Product Width US 10.0 in
Product Weight US 2.0 lb
Product Volume US 0.116 cu ft
Product Depth US 10.0 in
Product Height US 2.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How far apart should the seismic strapping be installed

Asked by: James superior
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_942445, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT