text.skipToContent text.skipToNavigation

radiant® 15A 3-Way Switch, Gray

radiant 15A 3-Way Switch is rated 5.0 out of 5 by 23.
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_18, tr_5
  • loc_en_US, sid_TM873GRYCC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$4.86 USD

Allowing control of a light or fixture from two separately located switches, the radiant® 3-Way Switch upgrades your space with clean lines and smooth paddle action for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard switch with ease, in as little as 10 minutes
  • Uses a paddle switch for smoother control with a low-profile aesthetic
  • Features durable, high-impact resistant thermoplastic construction
  • Designed to install easily with a narrower back body and captivated mounting screws
  • More color options available to fit any style, including finishes to match current hardware and lighting trends
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin China
Switch Type Paddle
Number of Switches 1
Application Sector Residential/Commercial
Warranty Type 1-Year Limited Warranty
Type Switch
Dimensions
Product Width US 1.43 in
Product Depth US 1.27 in
Product Height US 4.19 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Number of Poles 3-Way, Single Pole
Mounting Type Box
Voltage 120/277 V

Reviews

Rated 5 out of 5 by from Will buy again! Looks so nice! I'm upgrading all the outlets and light switches in my house, room by room. I'm very pleased with the look and feel of these.
Date published: 2023-01-09
Rated 5 out of 5 by from Clean switch, Easy Install Very clean look that I installed easily (I have no electrical expertise whatsoever)
Date published: 2023-06-01
Rated 5 out of 5 by from What a difference! High quality, beautiful finish. I used this on my dark accent/TV wall. It is so high-end looking and feeling that I will replace all other switches/plates in my home with Legrand Radiant because in comparison my other switches now look so average and cheap. These are on another level.
Date published: 2022-10-07
Rated 5 out of 5 by from Best 3way switch for the money Great option for premier Rocker switch and to match every other device in your room or space
Date published: 2021-09-18
Rated 5 out of 5 by from Outstanding Product Love these outlets and switches! So modern and stylish! Put them in our remodeled bathroom a year ago and recently installed them in our remodeled kitchen. Just stunning! Will eventually convert the whole house!!!
Date published: 2021-07-29
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_18, tr_5
  • loc_en_US, sid_TM873GRYCC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Why don't you have a simple installation sheet on your website?  Several people have asked for one and you expect them to call you during business hours rather than just having a simple instruction sheet on your website.  How inconvenient.

Asked by: Gronostajski Richard
Thank you for reaching out. Please review the attached Wiring Diagram for part number TM873. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-04-19

iM LOOKING FOR THE MOUNTING SHEET, BUT IS MISSING

Asked by: ERIKA
Hello, Please contact Pass & Seymour Technical Support if you need assistance with installation. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-09-06

i bought this switch and the wireig diagram iis missing

Asked by: jack
The wiring diagram for a 3way switch is attached below: Black terminal - HOT or LOAD wire Brass terminals - traveler wires(2)
Answered by: Legrand Technical Support
Date published: 2024-01-23

Can this 3-way switch be used with the Radiant Netatmo Smart Switch WNRL10WH?

Asked by: Charlie
A Netatmo 3way would be using one WNRL10WH and one WNRL23WH.
Answered by: Legrand Technical Support
Date published: 2022-02-18

Are TM870, TM873, and TM874 in ivory (I) going to be produced and available in the future or are they permanently deleted?

Asked by: Dave
The Ivory Radiant switches have not been discontinued and should be available soon.
Answered by: Legrand Technical Support
Date published: 2022-12-16
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_TM873GRYCC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT