radiant® Locator Light Module, Clear
RCDLMCC8
radiant Collection
radiant Locator Light Module is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$4.91 USD
Using an efficient and long-lasting LED bulb, this patented snap-in module adds a discreet locator light to designer switches from the radiant® Collection for easier finding in the dark.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Module simply snaps-in for easy installation.
- Uses energy-efficient LED light that remains cool to the touch, even when in use.
- Automatically turns on when switch is off.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Clear | ||
Country Of Origin | China | ||
Features | Indicator Lights |
Technical Information
Amperage | 15 A | ||
Mounting Type | Box | ||
Voltage | 120.0 V |
Resources
Cutsheet
Supporting Document
Installation Instructions
Premium Content
Reviews
Rated 4 out of
5
by
Handyman from
Good invention.
This switch has it interesting design but, LED night indicator sometimes stops working and you have to change that switch on the new one!
Date published: 2022-09-17
Rated 5 out of
5
by
Anonymous from
Good idea
Makes finding the switch at night much easier. Reasonable price and quick shipping.
Date published: 2020-10-06
Rated 5 out of
5
by
Jeremy from
Locator Light Module
Great product and easy to install! Will buy again!
Date published: 2019-01-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you need a special switch cover for the locator light to fit into? If so, what is the model no. Thank you.
The Radiant Locator Light Module is designed to be used with the Radiant combination devices. The link to the cutsheet listing the available models is attached:
https://legrand.webdamdb.com/directdownload.php?ti=55653245&tok=SHaIIVKInRYOO2W2SDhC/gRR
Date published: 2021-08-09
Does this provide enough light to be used as a night light?
The Locator Light is .175W's and is only designed to help you find the switch in the dark.
Date published: 2020-05-08
What color(s) are these lamps?
They are a low white color, barely noticeable during daylight, but enough light to stand out in a dark room, They have the same intensity as a regular Legrand dimmer with night light. Great add-on to light a switch.
Date published: 2020-05-04
How come when I clicked on the video on "How to install" for the LED light pigtail, it just showed the switch replacement. I already know how probably but I wanted to see the video of where the light fits in the switch. Come on Legrand get it right.
The RCDLM gets connected to the Common terminal and 1 pole terminal for single pole applications.
For 3 way applications it gets connected to 1 Pole and 3 way
https://www.legrand.us/radiant/products/switches/rcdlm.aspx
Date published: 2024-02-12
Bazaarvoice SAP Hybris Integration Version 2.8.1