text.skipToContent text.skipToNavigation

radiant® Multi-Location Remote Dimmer, Tri-Color

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$23.04 USD

Provides precise dimming control of a light or fixture from another part of the room through this second on-wall controller. Must be used with the Multi-Location Master Dimmer. Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Tri Color (White, Ivory, Light Almond)
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs easily with 3-way wiring for multi-location dimming. For use with most Incandescent, CFL/LED (with the exception of 0 - 10v options) and MLV dimmable bulbs.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • No derating required in multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available. (For Tri-Color version: Includes three interchangeable face plates in white, light almond, and ivory for flexible customization.)
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number 
Color Ivory, Light Almond, White
Country Of Origin China
Features Indicator Lights
Switch Type Paddle
Number of Switches 1
Application Sector Residential
Standard UL Listed
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Number of Gangs 1
Amperage 15 A
Bulb Compatibility CFL, Incandescent, LED
Number of Poles 3-Way, Multi-Location, Single Pole
Wattage 700 W
Mounting Type Box
Voltage 120.0 V
Load Universal
Environmental Conditions Humidity: Less than 95% non condensing
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
I have a WWRL50 + HMRW setup. Both switches function normallyfor on/off capability in a 3-way design. The master/wwrl50 functions normally for increasing or decreasing brightness with the rocker switch. The HMRW will only dim, normal or defective?

Asked by: Zach
I would contact Technical Support for some troubleshooting. It may be related to the length of the wires running between the WWRL50 and the HMR if it's over 50'. Radiant products 1.844.957-3783 opt 1, then 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-02-21

If I have two separate lighting zones (powered from the same circuit breaker, same hot/neutral), is there any issue with using two masters and two remotes? (One pair of master/remote for each set of lights)

Asked by: cfharp
Hello Cfharp, The installation you have outline will be acceptable, each master dimmer will require to be wired directly to the load (lighting fixture). Please feel free to give us a call if you need further assistance. legrand Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2021-12-22

Do you have more information on how these remote dimmers work? I understand 3-way switches, but am curious about remote dimming. Does it somehow send a signal back to the master?

Asked by: cfharp
Hello Cfharp, The remote dimmer utilizes a remote line that allows the Master & Remote dimmer to communicate and dim from either location in the 3-way configuration. The required remote line would take place of one of your pre existing travelers for proper installation. Please feel free to give us a call if you need further assistance. legrand Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Justin
Answered by: Justin
Date published: 2021-12-15

What is the difference between the HMRTC and HMRW remote dimmers?

Asked by: aiscifi
The HMRTC is "tri-color" and comes with Ivory, Light Almond, and White interchangeable facekits. The HMRW only comes with White color option.
Answered by: Legrand Technical Support
Date published: 2022-02-23

Are there any plans to upgrade this remote dimmer to have the LED locator light? All my switches have the locator light and I'd rather not have one switch being odd man out. Also Can I have a dimmer and a regular paddle switch on the same circuit?

Asked by: Andy
We do not have any current plans to change the design of the remote dimmer to add the LED indicators. We do have the LC2101WH(master) dimmer and LC2103WH(remote) dimmer that both have the LED lights.
Answered by: Legrand Technical Support
Date published: 2021-02-18

Is this IFTTT compatible. This switch seems to be exactly what I'm looking for, but without IFTTT I will still be looking. If it is not, are there plans to add this compatibility?

Asked by: Sir fishalot
Thank you for your response.  It’s such a shame that this switch does not support IFTTT.  There are no good universal options to use all of any one manufactures products. So we need the abitilty to write our IFTTT codes to make these all work together.  This is the only smart 3 way dimmer that I’ve seen, I really like the concept for how it works.  Please add this function.  It is not truly universal without the feature.  I can not purchase this product without that functionality. 
Answered by: Sir fishalot
Date published: 2020-06-23

The version i got from Lowe's is HMRWCCV4, is it the same as HMRW? What's CCV4 stands for?

Asked by: caroline
It is the same product. The CCV4 is just a packaging indicator for our retail distributors.
Answered by: Legrand Technical Support
Date published: 2020-11-01

What are the dimensions of the HMRW?

Asked by: Jojopolo
The remote dimmer(HMRW) is the same size as the master dimmers, which is: depth - 1.25" width(strap) - 1.75" height strap - 4.25" They fit in a standard size electrical box and work with any decorator style wallplates that meet NEMA WD6.
Answered by: Legrand Technical Support
Date published: 2020-05-11
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_HMRTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT

You may also like...