text.skipToContent text.skipToNavigation

4-in Round Ceiling Box

4-inch Round Ceiling Box is rated 1.0 out of 5 by 1.
  • y_2024, m_5, d_9, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_S120HGAC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT

4-inch Round Ceiling Box, Bar Hanger that adjusts to 16-inch or 24-inch joist spacing. Four Auto/Clamps. 50 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Constructed of impact-resisitant Noryl thermoplastic, making it virtually unbreakable and non-conductive.
  • : Auto/Clamp cable clamps molded in, hold wire securly in box.
  • UL Listed for fan and fixture support.
  • Depth-mounting gauge at bottom of bracket helps you align the box at the proper depth relative to the ceiling.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 20.25 cu in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Reviews

Rated 1 out of 5 by from Junk Can not mount bracket flush to bottom of 2x4 Box sits about an inch out of drywall
Date published: 2018-08-30
  • y_2024, m_5, d_9, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_S120HGAC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Does the S120HGAC show that it is rated for a fan on the unit itself? The photo on the cutsheet shows "For Fixture Support", but I don't see "Fan Support"

Asked by: Bert
The S120HGAC is rated for fixture support but not for fan support.
Answered by: Wiremold Tech Support
Date published: 2023-06-21

Why don't you include weight capacity ratings in Specifications? Seems like an important bit of info

Asked by: Robert
The S120HGAC has a fixture rating of 50lbs.
Answered by: Legrand Technical Support
Date published: 2022-01-13

Are these boxes rated for a plenum ceiling

Asked by: bill b
The S120HGAc ceiling box is not rated for use in plenum ceilings.
Answered by: Legrand Technical Support
Date published: 2019-01-15
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_S120HGAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT