text.skipToContent text.skipToNavigation

Retrofit Braces

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For spans from 16 to 24 inches
  • UL listed for fan and fixture support
  • Self-leveling feet
  • Maximum weight rating shown for 16 inch spans
  • Ground screw pre-installed
  • Boxes include top knockouts

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the 22202 fan brace be used with I truss style ceiling joists?

Asked by: Bob
Hello Bob, Please give us a call in Technical Support to discuss your application. You can reach us at 1-844-957-3783
Answered by: Wiremold Tech Support
Date published: 2022-12-30

how are you supposed to fix anything to this box? It doesn't come with any screw holes/threads to screw into.

Asked by: Andy Lomas
It is designed for use with our 33300 Brace, which has the mounting hardware: https://www.legrand.us/networking/fiber-optic-cables/9-125-duplex-single-mode-os2-fiber-optic-cables/retrofit-braces/p/33300
Answered by: Legrand Technical Support
Date published: 2022-03-10

Can this be used in a mobile home with 2x2 trusses?

Asked by: jonnyz
Trusses are the ceiling joists, so as long as they are dimensional solid lumber like a 2 x 6 okay. Not tested for use with laminated beams
Answered by: Legrand Technical Support
Date published: 2020-09-08

Can the 33310 product be used to install a fan box with truss construction in the ceiling as opposed to full wooden joists? I do not have access from above.

Asked by: Steve
Trusses are the ceiling joists, so as long as they are dimensional solid lumber like a 2 x 6 using the 33310 ceiling box is okay for that application
Answered by: Legrand Technical Support
Date published: 2021-02-07

Can this be used with a longer box to accommodate thick ceiling substrate? If so what boxes are compatible? I have 2in ceiling substrate.

Asked by: jmd
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_33300, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT