text.skipToContent text.skipToNavigation

Side Mount Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Side mount deep box - with rotating dual support. 24-Pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Direct mount to joist.
  • UL listed for fan and fixture support.
  • Peel-off tape for ''hands-free'' installation.
  • Broadest line available, from shallow to deep boxes.
  • Ground screw pre-installed.
  • Supplied with hardware.
  • Boxes include top knockouts.
  • 21 cubic inch volume.
  • 2 inch depth.
  • Rated up to 70 pounds for fans, 150 pounds for fixture at 16" span.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How to remove screws from ears. Will not unscrew

Asked by: Jess
The screws should only unscrew(or back out) so far. You can contact Technical Support for additional assistance. Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-11-21
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_55020, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT