text.skipToContent text.skipToNavigation

Weatherproof One Gang Deep Box, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 1 Gang Deep Box, 3 Hole 1/2\\, 23 Cu.In. with Threaded Holes, White (1 Hole Each side, 1 Hole in Back)
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • 4 closure plugs and mounting lugs furnished with all boxes.
  • UL listed for wet and/or damp locations with appropriate cover.
  • Designed for both interior and exterior applications.
  • Will accept standard three-gang weatherproof covers.
  • Simply strike desired knockout studs with a sharp hammer blow for clean mounting holes.
  • Heavy die-cast aluminum.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin India
Application Sector Industrial
Standard UL Listed
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the Depth?

Asked by: Jackie
Hello Jackie, the box is approximately 2.75 inches deep.
Answered by: Wiremold Tech Support
Date published: 2024-02-28

this is a single gang WP box, so probably wont fir 3 gang WP covers per your description above?

Asked by: rebekah
Correct, the WPBD23 is a single gang weather proof box so it will only work with single gang weather proof covers.
Answered by: Legrand Technical Support
Date published: 2018-04-06
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WPBD23W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT