text.skipToContent text.skipToNavigation

Weatherproof Single Gang Box, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 1 Gang Box, 5 Hole 1/2, 17.0 Cu. In.,Gray (2 Holes Each End, 1 Hole in Back)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wide range of sizes, depths, and gangs.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • 2 closure plugs and mounting lugs furnished with all boxes.
  • UL Listed for wet and/or damp locations with appropriate cover.
  • Designed for both interior and exterior applications.
  • Will accept standard 4 screw mounting covers and single gang weatherproof covers.
  • Simply strike desired knockout studs with a sharp hammer blow for clean mounting holes.
  • Heavy die-cast aluminum.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin India
Construction Dustproof
Application Sector Industrial
Standard UL listed
Type Weatherproof
Dimensions
Product Width US 2.86 in
Product Depth US 2.09 in
Product Height US 4.63 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;